??
Catalog navigation
CAD model selection
HELP_VARIABLE
Part Number
042463
Description
P4B056-USAF-1007TT
Number Of Bolts
Shaft Size
10-7/16 Inch
500 Pillow Block Series
056L
A STD. Triple Tect
13-59/64 Inch
L-1
11-31/64 Inch
A1
N/A Inch
B
34-1/4 Inch
C
9 Inch
DMIN
26-1/4 Inch
DMAX
29-1/2 Inch
E
5-1/2 Inch
Bolt Diameter
1-1/2 Inch
H
4 Inch
J
20 Inch
K
6-3/8 Inch
M
9-7/8 Inch
P
22-5/16 Inch
Q
4 Inch
S
0 Inch
W
2-23/64 Inch
X
N/A Inch
Y
N/A Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.